Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Round racks - Round racks, made ​​of steel C45
Bill of material
Round racks, made ​​of steel C45 KETTEN FUCHS Artikel-Nr. 431-010-050
CNSORDERNO
Order number
431-010-050
M
Modul
1.0
L
Dimensions
500 mm
D
Dimensions h9
10 mm
HO
Dimensions
9.0 mm
CNSMAT
Material
C45
CNSMASSEXACT
weight
0.280 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices